HUBBELL PREMISE WIRING
Fusion Splice Connector, ST, OM1, Beige, Blister Pack
Image of FCSTF900M62BP Fusion Splice Connector, ST, OM1, Beige, Blister Pack

Fusion Splice Connector, ST, OM1, Beige, Blister Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCSTF900M62BP

Fiber Optic, Connector, Fusion Splice,ST, Multimode, OM1, Pre-Polished, 900, Blister Pack

  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
  • Hubbell fusion splice heat shrink oven, Catalog Number FCSPLHSOVEN is also required for termination

General

Adapter Type

ST

Application

Interconnect

Catalog Number

FCSTF900M62BP

Color

Beige

Connector Type

ST

Performance

  • Optical - Insertion loss - 0.4dB (0.25dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss 35dB Typical
  • Environmental - Operating temperature -40 ºC to +85 ºC
  • Cable Retention 2.5lbs

Style

Fusion Splice-On

Sub Brand

FIBERHUBB

UPC

662620343549

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

OM1, MM

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

ST

Performance

  • Optical - Insertion loss - 0.4dB (0.25dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss 35dB Typical
  • Environmental - Operating temperature -40 ºC to +85 ºC
  • Cable Retention 2.5lbs

Configuration

Connector Type

ST

Logistics

Carton Quantity

10