HUBBELL PREMISE WIRING
Image of FCSTF900SMBP Fusion Splice Connector, ST, OS2, Blue, Blister Pack
Image of FCSTF900SMBP Fusion Splice Connector, ST, OS2, Blue, Blister Pack
play
Buy America(n) Qualified

Fusion Splice Connector, ST, OS2, Blue, Blister Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCSTF900SMBP

Fiber Optic, Connector, Fusion Splice,ST, Singlemode, Pre-Polished, 900, Blister Pack

  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
  • Hubbell fusion splice heat shrink oven, Catalog Number FCSPLHSOVEN is also required for termination

Product details

General

Adapter Type

ST

Application

Interconnect

Catalog Number

FCSTF900SMBP

Color

Blue

Connector Type

ST

Performance

  • Optical - Insertion loss - 0.3dB (0.15dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss > 55dB Typical
  • Environmental - Operating temperature -40 ºC to +70 ºC
  • Cable Retention 2.5lbs

Style

Fusion Splice-On

Sub Brand

FIBERHUBB

UPC

662620343570

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

Singlemode

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

10

Media

Videos

play
FIBERHUBB Splice-On Connector Termination Process