HUBBELL PREMISE WIRING
Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray
Image of SF35GFFGY Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray
Image of SF35GFFGY Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray
Discontinued

Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray

Brand: Hubbell Premise Wiring

Catalog ID: SF35GFFGY

Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray

  • Gold Stereo Jack
  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Female to Female

Standard Product

General

Application

Snap-Fit 3.5mm Gold Audio Jack

Catalog Number

SF35GFFGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620211237

Dimensions

Display Size

Standard Sized Product

Weight

0.02 lb

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25