HUBBELL PREMISE WIRING
Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated
Image of HBBB14210A Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated
Buy America(n) Qualified

Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14210A

Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated

  • 2" x 10"
  • 8D
  • Insulated

General

Catalog Number

HBBB14210A

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303673

Dimensions

Height

2 in

Length

10 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Logistics

Carton Quantity

1

Pallet Quantity

198