HUBBELL PREMISE WIRING
Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE, 10 Pack
Image of HGRKTVT10 Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE, 10 Pack

Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTVT10

Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE, 10 Pack

  • for 36" TP
  • Copper
  • PENE
  • 10 Pack

General

Catalog Number

HGRKTVT10

Finish Type

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318202

Dimensions

Height

0.75 in

Length

36 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant