HUBBELL PREMISE WIRING
Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6, -2, 2/0
Image of HGRKTTGB10A Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6, -2, 2/0

Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6, -2, 2/0

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTTGB10A

Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6,-2, 2/0

  • 2 X 10A
  • 9 Lugs
  • 6
  • -2
  • 36557

General

Catalog Number

HGRKTTGB10A

Mounting Type

Wall Mount

Type

Kit

UPC

662620331638

Dimensions

Height

2 in

Length

10 in

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Logistics

Carton Quantity

1