HUBBELL PREMISE WIRING
Image of HGBSETH Grounding and Bonding, Halo, #2AWG/2/0, 4/0, 400MCM
Image of HGBSETH Grounding and Bonding, Halo, #2AWG/2/0, 4/0, 400MCM

Grounding and Bonding, Halo, #2AWG/2/0, 4/0, 400MCM

Brand: Hubbell Premise Wiring

Catalog ID: HGBSETH

Grounding and Bonding, Halo, #2AWG/2/0,4/0, 400MCM

  • #2AWG/2/0
  • 36617
  • 400MCM

Product details

General

Catalog Number

HGBSETH

Type

Bracket

UPC

662620334325

Logistics

Carton Quantity

1