HUBBELL PREMISE WIRING
Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack
Image of HGBL10DA Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack

Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL10DA

Grounding and Bonding, Lug, #1/0 AWG,Double Hole, 1/4" ID Spaced 3/4", 10 Pack

  • #1/0 AWG
  • Double Hole
  • 1/4" ID Spaced 3/4"
  • 10 Pack

General

Catalog Number

HGBL10DA

Style

Double

UPC

662620310602

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

25