HUBBELL PREMISE WIRING
Grounding and Bonding, Lug, #2 AWG, Double Hole, 1/4" ID Spaced 3/4", 25 Pack
Image of HGBL02DA Grounding and Bonding, Lug, #2 AWG, Double Hole, 1/4" ID Spaced 3/4", 25 Pack

Grounding and Bonding, Lug, #2 AWG, Double Hole, 1/4" ID Spaced 3/4", 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL02DA

Grounding and Bonding, Lug, #2 AWG,Double Hole, 1/4" ID Spaced 3/4", 25 Pack

  • #2 AWG
  • Double Hole
  • 1/4" ID Spaced 3/4"
  • 25 Pack

General

Catalog Number

HGBL02DA

Style

Double

UPC

662620310589

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

25