HUBBELL PREMISE WIRING
Grounding and Bonding, Lug, #3/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack
Image of HGBL30DB Grounding and Bonding, Lug, #3/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack

Grounding and Bonding, Lug, #3/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL30DB

Grounding and Bonding, Lug, #3/0 AWG,Double Hole, 3/8" ID Spaced 1", 10 Pack

  • #3/0 AWG
  • Double Hole
  • 3/8" ID Spaced 1"
  • 10 Pack

General

Catalog Number

HGBL30DB

Style

Double

UPC

662620310695

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

10