HUBBELL PREMISE WIRING
Grounding and Bonding, Lug, #4 AWG, Single Hole, 1/4" ID 50 Pack
Image of HGBL04S Grounding and Bonding, Lug, #4 AWG, Single Hole, 1/4" ID 50 Pack

Grounding and Bonding, Lug, #4 AWG, Single Hole, 1/4" ID 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL04S

Grounding and Bonding, Lug, #4 AWG,Single Hole, 1/4" ID 50 Pack

  • #4 AWG
  • Single Hole
  • 1/4" ID 50 Pack

General

Catalog Number

HGBL04S

Style

Single

UPC

662620310411

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

50