HUBBELL PREMISE WIRING
Grounding and Bonding, Lug, #4AWG, Single Hole, 1/4" ID, 90 Degree, 50 Pack
Image of HGBL04SF Grounding and Bonding, Lug, #4AWG, Single Hole, 1/4" ID, 90 Degree, 50 Pack

Grounding and Bonding, Lug, #4AWG, Single Hole, 1/4" ID, 90 Degree, 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL04SF

Grounding and Bonding, Lug, #4AWG, Single Hole, 1/4" ID, 90 Degree, 50 Pack

  • #4AWG
  • Single Hole
  • 1/4" ID
  • 90 Degree
  • 50 Pack

General

Catalog Number

HGBL04SF

Style

Single

UPC

662620319322

Dimensions

Bend (Degrees)

45 °

Dimension - Hole Size inch

0.25"