HUBBELL PREMISE WIRING
Grounding, Rail Grounding Kit, 19", ESD, PT, PENE, 10 Pack
Image of HGRKTHT10 Grounding, Rail Grounding Kit, 19", ESD, PT, PENE, 10 Pack
Image of HGRKTHT10 Grounding, Rail Grounding Kit, 19", ESD, PT, PENE, 10 Pack
Image of HGRKTHT10 Grounding, Rail Grounding Kit, 19", ESD, PT, PENE, 10 Pack

Grounding, Rail Grounding Kit, 19", ESD, PT, PENE, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTHT10

Grounding and Bonding, Rail Grounding Kit, 19", ESD, PT, PENE, 10 Pack

  • 19"
  • ESD
  • PT
  • PENE
  • 10 Pack

General

Catalog Number

HGRKTHT10

Finish Type

Tin-Plated

Mounting Type

  • Rack-Mount
  • Rack-Mount

Type

Kit

UPC

662620318165

Dimensions

Height

0.75 in

Length

19 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant