HUBBELL PREMISE WIRING
Grounding & Bonding, Bus Bar, 1" x 19", 10D
Image of HBBBHR191KT Grounding & Bonding, Bus Bar, 1" x 19", 10D

Grounding & Bonding, Bus Bar, 1" x 19", 10D

Brand: Hubbell Premise Wiring

Catalog ID: HBBBHR191KT

Grounding & Bonding, Bus Bar, 1" x 19",10D

  • 1" x 19"
  • 10D

Standard Product

General

Application

Kit

Catalog Number

HBBBHR191KT

Item Type

Material

Copper

Size

1.25"x19", 10D

Sub Brand

Grounding and Bonding

Type

Bus Bar

UPC

662620619538

Dimensions

Depth

19 in

Height

1 in

Size

1.25"x19", 10D

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1