HUBBELL PREMISE WIRING
Grounding & Bonding, Bus Bar, 2" x 24", 16D, 3DB, Tin Plated
Image of HBBB14224BTP Grounding & Bonding, Bus Bar, 2" x 24", 16D, 3DB, Tin Plated

Grounding & Bonding, Bus Bar, 2" x 24", 16D, 3DB, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14224BTP

Grounding & Bonding, Bus Bar, 2" x 24",16D, 3DB, Tin Plated

  • 2" x 24"
  • 16D
  • 3DB
  • Tin Plated

General

Application

Busbars

Catalog Number

HBBB14224BTP

Item Type

Material

Tin-plated Copper

UPC

662620310893

Dimensions

Depth

24 in

Height

2 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed