HUBBELL PREMISE WIRING
Image of HBBB14224B Grounding & Bonding, Bus Bar, 2" x 24", 16D, 3DB
Image of HBBB14224B Grounding & Bonding, Bus Bar, 2" x 24", 16D, 3DB
Image of HBBB14224B Grounding & Bonding, Bus Bar, 2" x 24", 16D, 3DB
Image of HBBB14224B Grounding & Bonding, Bus Bar, 2" x 24", 16D, 3DB

Grounding & Bonding, Bus Bar, 2" x 24", 16D, 3DB

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14224B

Grounding & Bonding, Bus Bar, 2" x 24",16D, 3DB

  • 2" x 24"
  • 16D
  • 3DB

Product details

General

Application

Busbars

Catalog Number

HBBB14224B

Finish Type

Copper

Item Type

Busbars

Material

Copper

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303680

Dimensions

Depth

24 in

Height

2 in

Length

24 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1

Resources and downloads