HUBBELL PREMISE WIRING
Grounding & Bonding, Bus Bar, 4" x 12", 15D, 3DB
Image of HBBB14412 Grounding & Bonding, Bus Bar, 4" x 12", 15D, 3DB

Grounding & Bonding, Bus Bar, 4" x 12", 15D, 3DB

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14412

Grounding & Bonding, Bus Bar, 4" x 12",15D, 3DB

  • 4" x 12"
  • 15D
  • 3DB

Standard Product

General

Application

Busbars

Catalog Number

HBBB14412

Item Type

Material

Copper

Size

4"x12", 15D, 3DB

Sub Brand

Grounding and Bonding

Type

Bus Bar

UPC

662620619576

Dimensions

Depth

12 in

Height

4 in

Size

4"x12", 15D, 3DB

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1