HUBBELL PREMISE WIRING
Grounding & Bonding, Bus Bar, 4" x 20", 17D, 17DB
Image of HBBB14420J Grounding & Bonding, Bus Bar, 4" x 20", 17D, 17DB

Grounding & Bonding, Bus Bar, 4" x 20", 17D, 17DB

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14420J

Grounding & Bonding, Bus Bar, 4" x 20",17D, 17DB

  • 4" x 20"
  • 17D
  • 17DB

General

Application

Busbars

Catalog Number

HBBB14420J

Item Type

Material

Copper

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303666

Dimensions

Depth

20 in

Height

4 in

Length

20 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1