HUBBELL PREMISE WIRING
Image of HBBB14420 Grounding & Bonding, Bus Bar, 4" x 20", 25D, 5DB
Image of HBBB14420 Grounding & Bonding, Bus Bar, 4" x 20", 25D, 5DB
Buy America(n) Qualified

Grounding & Bonding, Bus Bar, 4" x 20", 25D, 5DB

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14420

Grounding & Bonding, Bus Bar, 4" x 20",25D, 5DB

  • 4" x 20"
  • 25D
  • 5DB

Product details

General

Application

Busbars

Catalog Number

HBBB14420

Item Type

Busbars

Material

Copper

Size

4"x20", 25D, 5DB

Sub Brand

Grounding and Bonding

Type

Bus Bar

UPC

662620619590

Dimensions

Depth

20 in

Height

4 in

Thickness

0.25 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Resources and downloads

Installation Manuals

Sales Drawings

Customer Use Drawings