HUBBELL PREMISE WIRING
Image of H3FT110 H3 Cabinet Accessory, Fan Tray, 110V

H3 Cabinet Accessory, Fan Tray, 110V

Brand: Hubbell Premise Wiring

Catalog ID: H3FT110

H3 Cabinet Accessory, Fan Tray, 110V

110V

110 V

General

Application

For use with H3 Full Size Enclosures

Catalog Number

H3FT110

Color

Black

Item Type

Material

Steel, Cold Rolled

Sub Brand

H3 Cabinets

Type

Fan Tray

UPC

662620661483

Dimensions

Depth

6.5 in

Height

18.3 in

Thickness

1.5 in

Certifications And Compliance

Industry Standard(s)

UL 2416