HUBBELL PREMISE WIRING
H3 Server Cabinet, 42RU Height, 48"Deep, Lockable Covers
Image of H3S4248 H3 Server Cabinet, 42RU Height, 48"Deep, Lockable Covers
Image of H3S4248 H3 Server Cabinet, 42RU Height, 48"Deep, Lockable Covers
Image of H3S4248 H3 Server Cabinet, 42RU Height, 48"Deep, Lockable Covers
Image of H3S4248 H3 Server Cabinet, 42RU Height, 48"Deep, Lockable Covers
+1
Image of H3S4248 H3 Server Cabinet, 42RU Height, 48"Deep, Lockable Covers

H3 Server Cabinet, 42RU Height, 48"Deep, Lockable Covers

Brand: Hubbell Premise Wiring

Catalog ID: H3S4248

Hubbell Full Size Enclosures Are For High Density Cabling Requirements In Data Centers And Telecommunication Rooms. The H3 Series Products Have Been Designed To Maximize Air Flow, Support Increased Load Capacity And Provide Easy Access To Cables And Patch Cords. Full Size Server Cabinet, 44-Rack Units, Splitside Cover, 76.6" Height, 23.3" Width, 50.2" Depth

  • 44-Rack Units
  • Splitside Cover
  • 76.6" Height
  • 23.3" Width
  • 50.2" Depth

Cable Management and Casters Included

General

Application

Server Cabinet

Catalog Number

H3S4248

Color

Black

Construction Material - Main

Steel

Item Type

Full Size Enclosures

Material

Steel

Rack Units

42 RU

Sub Brand

Enclosures

Type

Full Size Enclosures

UPC

662620660431

Dimensions

Cubic Capacity

86092.8 cu.in

Depth

48 in

Height

76 in

Thickness

0.1094

Width

23.6 in

Certifications And Compliance

Industry Standard(s)

UL 2416