HUBBELL PREMISE WIRING
HCC Full Size Data Cabinet, 42U H X 24 in W X 40 in D in black
Image of HCC422440BK HCC Full Size Data Cabinet, 42U H X 24 in W X 40 in D in black

HCC Full Size Data Cabinet, 42U H X 24 in W X 40 in D in black

Brand: Hubbell Premise Wiring

Catalog ID: HCC422440BK

Data Cabinet, 42U H X 24 in W X 40 in D in black

HCC Data Cabinets provide a strong and sturdy feature rich solution for all your equipment racking needs today and in the future. Installation is quick and easy with movable standard 19" rails. Removable opening at the top for easy cable access.

  • Depth adjustable 19" vertical mounting rails with easy to read depth marking. U numbers printed on 19" rails.
  • Contoured mesh front door and split rear door with over 80% perforation for superior airflow.
  • Front and rear doors are lockable.
  • Lockable split sidewalls for easy 1 person access to the equipment.
  • Fan kit and other accessories are also available to complete your solution.

Designed for mounting standard IT rack mount equipment

General

Application

Premise

Catalog Number

HCC422440BK

Color

Black

Compatibility

EIA 310

Frame

Sheet steel

Material

Sheet steel

Mounting Type

Leveling feet

Performance

  • Static Load Capacity - 3,000 lbs
  • Mesh door - 80% airflow
  • Equipment mounting - Supports 19" wide rack mount equipment
  • 1 RU cabinet filler panel in black, flat - MCCBP175
  • 2 RU Cabinet filler panel in black,flat - MCCBP350
  • On rail 19" grounding busbar kit, tin plated, single pack - HGRKTHT
  • On rail 19" grounding busbar kit, tin plated, 10 pack - HGRKTHT10

Series

HCC Full Size Cabinet

Specifications

  • Rack Spaces - 42
  • Finish - Durable textured powdered coating
  • Sidewalls - Locking Split
  • Cable Access - Top with rectangular removable plate and grommet

Style

Vented doors with top, sidewalls and 19" mounting rails

Type

Full size IT cabinet

UPC

662620376684

Dimensions

Cubic Capacity

77733.68 cu.in

Depth

43 in

Height

76.6 in

Width

23.6 in

Conductor Related

Cable Entry

Through Top

Certifications And Compliance

Industry Standard(s)

UL 2416, EIA 310

Nema Rating

None

Operational

Compatibility

EIA 310

Performance

  • Static Load Capacity - 3,000 lbs
  • Mesh door - 80% airflow
  • Equipment mounting - Supports 19" wide rack mount equipment
  • 1 RU cabinet filler panel in black, flat - MCCBP175
  • 2 RU Cabinet filler panel in black,flat - MCCBP350
  • On rail 19" grounding busbar kit, tin plated, single pack - HGRKTHT
  • On rail 19" grounding busbar kit, tin plated, 10 pack - HGRKTHT10

Logistics

Carton Quantity

50

Pallet Quantity

2700