HUBBELL PREMISE WIRING
HCC Full Size Data Cabinet, 45U H X 32 in. W X 48 in. D, Black
Image of HCC453248BK HCC Full Size Data Cabinet, 45U H X 32 in. W X 48 in. D, Black
New

HCC Full Size Data Cabinet, 45U H X 32 in. W X 48 in. D, Black

Brand: Hubbell Premise Wiring

Catalog ID: HCC453248BK

HCC Full Size Data Cabinet, 45U H X 32 inch W X 48 inch D, M6 Hardware, Black

HCC Data Cabinets provide a strong and sturdy feature rich solution for all your equipment racking needs today and in the future. Installation is quick and easy with movable standard 19" rails. Removable opening at the top for easy cable access.

  • Depth adjustable 19" vertical mounting rails with easy to read depth marking. U numbers printed on 19" rails.
  • Contoured mesh front door and split rear door with over 80% perforation for superior airflow.
  • Front and rear doors are lockable.
  • Lockable split sidewalls for easy 1 person access to the equipment.
  • Fan kit and other accessories are also available to complete your solution.

Provides a strong and sturdy feature rich solution for all your equipment racking needs

General

Application

  • Data center
  • network infrastructure
  • telecom rack system

Catalog Number

HCC453248BK

Color

Black

Construction

Sheet Steel

Finish Type

Semi Gloss

Material

Steel

Series

HCC Full Size Cabinet Series

Style

Vented doors with top, sidewalls and 19" mounting rails

Type

Full size IT cabinet

UPC

662620382593

Dimensions

Dimensions

48 in x 32.5 in x 81.9 in

Height

81.9 in

Length

48 in

Weight

341.72 lb

Width

32.5 in

Certifications And Compliance

Industry Standard(s)

UL 2416, EIA 310

Logistics

Carton Quantity

50

Pallet Quantity

2700