HUBBELL PREMISE WIRING
HDBaseT 4K HDMI Extender with 110 Punch Down, Transmitter Only
Image of ISFHDT5BK HDBaseT 4K HDMI Extender with 110 Punch Down, Transmitter Only
Image of ISFHDT5BK HDBaseT 4K HDMI Extender with 110 Punch Down, Transmitter Only
Image of ISFHDT5BK HDBaseT 4K HDMI Extender with 110 Punch Down, Transmitter Only
Image of ISFHDT5BK HDBaseT 4K HDMI Extender with 110 Punch Down, Transmitter Only
Image of ISFHDT5BK HDBaseT 4K HDMI Extender with 110 Punch Down, Transmitter Only

HDBaseT 4K HDMI Extender with 110 Punch Down, Transmitter Only

Brand: Hubbell Premise Wiring

Catalog ID: ISFHDT5BK

110 HDBaseT Extender, Transmits 4K HDMI, USB, 3.5mm Audio, IR, One Gang Decorator, Black, Transmit Module

Hubbell's High-Definition 110 Video Extender with HDBaseT transmits uncompressed 4K HDMI video signals over one solid, UTP cable, allowing video display devices to be located up to 328 feet away from a digital source. Additionally it supports USB control signals, IR, and also includes a 3.5 mm audio Ideal for interactive boards, projectors, HDTVs, flat screens, monitors and other video display devices. The Hubbell HDBaseT Extender feature multiple LEDs to indicate that power and signal are working properly. 110 punchdown termination reduces installation time and Hubbell's unique design allows both source and display device to be installed in back boxes Hubbell's unique offering of connection, power, and delivery products provides solutions needed for today's A/V requirements in educational, commercial, and retail applications.

  • Locate a display device up to 328 feet (100m) away
  • Terminate with one Category 6a UTP or Shielded Cable
  • 110 Punchdown Termination Reduces Installation Time
  • Source & Display Module can both be installed in back boxes

Transmit 4K HDMI and USB up to 328 feet over a single CAT6A UTP cable.

General

Application

High Speed HDMI (18 Gbps), USB 2.0 High Speed

Catalog Number

ISFHDT5BK

Color

Black

Mounting Type

  • Decorator
  • Decorator

Product Family

ISFHD

Size

4.25 X 1.625 X 1.5

Style

Extenders

Type

HDBaseT

UPC

662620343242

Dimensions

Size

4.25 X 1.625 X 1.5

Certifications And Compliance

Industry Standard(s)

Listed UL AZOT/7

Logistics

Carton Quantity

20

Pallet Quantity

3240