HUBBELL PREMISE WIRING
Image of HDCFRT HDC Adjustable Cable Management Trough, Black
Image of HDCFRT HDC Adjustable Cable Management Trough, Black
Buy America(n) Qualified

HDC Adjustable Cable Management Trough, Black

Brand: Hubbell Premise Wiring

Catalog ID: HDCFRT

Front to rear cable management trough in black

Front to rear data center cabinet trough routes cables within a data center cabinet

  • Adjustable depth
  • Available in Black

Designed for mounting standard IT rack mount equipment

Product details

General

Application

Data Center

Catalog Number

HDCFRT

Color

Black

Compatibility

EIA 310

Frame

Welded metal

Material

Sheet steel

Mounting Type

Leveling feet

Series

HDC Series

Type

Data center cabinet accessories

UPC

662620364223

Dimensions

Height

1.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • UL 2416
  • EIA 310

Nema Rating

None

Resources and downloads