HUBBELL PREMISE WIRING
Image of HDCFP HDC Cabinet Filler Panel, 1U, Black, 10 Pack
Image of HDCFP HDC Cabinet Filler Panel, 1U, Black, 10 Pack
Buy America(n) Qualified

HDC Cabinet Filler Panel, 1U, Black, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HDCFP

1 RU cabinet filler panel in black (pack of 10)

Data center cabinet filler panels prevent cold and hot air mixture by eliminating openings between network equipment

  • Snaps in 19" mounting rails
  • Prevents cold and hot air mixing within the cabinet
  • 1 RU
  • available in packs of 10
  • Available in Black

Designed for mounting standard IT rack mount equipment

Product details

General

Application

Data Center

Catalog Number

HDCFP

Color

Black

Compatibility

EIA 310

Frame

Welded metal

Material

Plastic

Mounting Type

Leveling feet

Series

HDC Series

Type

Data center cabinet accessories

UPC

662620364209

Dimensions

Height

1.75 in

Width

19 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • UL 2416
  • EIA 310

Nema Rating

None

Resources and downloads