HUBBELL PREMISE WIRING
HDMI Keystone Coupler, Type A Female to Type A Female, Black
Image of SFHDBK HDMI Keystone Coupler, Type A Female to Type A Female, Black

HDMI Keystone Coupler, Type A Female to Type A Female, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFHDBK

HDMI 2.0 Keystone Snap-Fit Coupler, Type A Female to Type A Female, Black

Hubbell’s HDMI high density couplers provide an easy way to run High Definition Audio/Video from device to device. The high performance, quality video connection is designed for minimal signal loss delivering 4K high definition video.

  • 4K HDMI Signal Transmission
  • Standard Hubbell Keystone Format for Full Hubbell Istation Integration & Maximum Density
  • Simple Plug and Play Coupler

HDMI 4K Keystone Coupler

General

Application

High Speed HDMI (18 Gbps)

Catalog Number

SFHDBK

Color

Black

Mounting Type

Hubbell Keystone

Series

A/V

Size

7" X 3" X 1"

Style

Feedthrough

Type

HDMI

UPC

662620362984

Dimensions

Size

7" X 3" X 1"

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25