HUBBELL PREMISE WIRING
Image of SFHC14BK HDMI, Keystone, Snap-Fit, 1.4, A/A, Black

HDMI, Keystone, Snap-Fit, 1.4, A/A, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFHC14BK

HDMI, Keystone, Snap-Fit, Feed-Thru, 1.4A, A to A, Black

  • HDMI
  • Keystone
  • Snap-Fit
  • 1.4
  • A/A

HDMI

General

Catalog Number

SFHC14BK

Color

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Feedthrough

Temperature Rating

Per TIA

Type

HDMI

UPC

662620306698

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25

Pallet Quantity

15400