HUBBELL PREMISE WIRING
HFCB19 Series Indoor/Outdoor Tight Buffer, 12 strand, Plenum, Armored, OS2, SM, Yellow Jacket
Image of HFCB19012PS HFCB19 Series Indoor/Outdoor Tight Buffer, 12 strand, Plenum, Armored, OS2, SM, Yellow Jacket

HFCB19 Series Indoor/Outdoor Tight Buffer, 12 strand, Plenum, Armored, OS2, SM, Yellow Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCB19012PS

HFCB19 Series Indoor/Outdoor Tight Buffer, 12 strand, Plenum, Armored, OS2, SM, Yellow Jacket

Simplified fiber cable deployment with one cable for all applications, Interbuilding campus LAN/WAN, Intra-building LAN backbone and horizontal fiber cabling

  • Multi-purpose outdoor to building riser or horizontal infrastructure all with a single cable design
  • Flexible cost-saving design for simple installation and termination
  • Eliminates the need for transition points with plenum rated jacket
  • Enhanced water blocking system inside the core cable with fungus and sunlight resistant jacket
  • Made in USA with Bend Insensitive Corning glass

I/O, Plenum, Tight Buffer, Armored

General

Application

Data Tranmission

Attenuation

0.5/0.5 Db per Kilometer

Cable Rating

Plenum

Catalog Number

HFCB19012PS

Color

Yellow

Material - Jacket

PVC

Series

Fiber

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.53 (13.4)
  • Cable Weight (lb/kft) - 90
  • Construction - Single Unit, DryGel Water Blocking
  • Fiber Coating - 900 Micron PVC Tight Buffer

Style

Tight Buffer

Sub Brand

FiberHubb

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620373928

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

12

Strands

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

0.5/0.5 Db per Kilometer

Temperature Rating

0 Degrees C to 70 Degrees C