HUBBELL PREMISE WIRING
Image of HFCD14006R4BK HFCD14 Series Indoor/Outdoor Tight Buffer, 6 strand, I/O Tight Buffer Riser, OM4, MM, Black Jacket

HFCD14 Series Indoor/Outdoor Tight Buffer, 6 strand, I/O Tight Buffer Riser, OM4, MM, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD14006R4BK

HFCD14 Series Indoor/Outdoor Tight Buffer, 6 strand, I/O Tight Buffer Riser, OM4, MM , Black Jacket.

I/O Tight Buffer Riser

General

Application

Data Tranmission

Attenuation

Bandwidth

4000 bps

Cable Rating

I/O Tight Buffer Riser

Catalog Number

HFCD14006R4BK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620333847

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D

Operational

Attenuation

Bandwidth

4000 bps

Temperature Rating

-20 Degrees C to 70 Degrees C