

Brand: Hubbell Premise Wiring
Catalog ID: HFCD14072R3BK
Riser Rated
Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
2000 bps
Cable Rating
I/O Tight Buffer Riser
Catalog Number
HFCD14072R3BK
Color
Black
Material - Jacket
PVC
Sub Brand
Fiber Optics
Temperature Rating
-20 Degrees C to 70 Degrees C
Type
Cable
UPC
662620555768
Wavelength
850/1300 Nanometers
Fiber Size
OM3
Fiber Type
OM3, MM
Number of Fibers
72
Industry Standard(s)
TIA
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
2000 bps
Temperature Rating
-20 Degrees C to 70 Degrees C