HUBBELL PREMISE WIRING
HFCD15 Series Indoor Tight Buffer Distribution, 12 strand, Riser, Armored, OS2, SM, Yellow Jacket
Image of HFCD15012RS HFCD15 Series Indoor Tight Buffer Distribution, 12 strand, Riser, Armored, OS2, SM, Yellow Jacket

HFCD15 Series Indoor Tight Buffer Distribution, 12 strand, Riser, Armored, OS2, SM, Yellow Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD15012RS

HFCD15 Series Indoor Tight Buffer Distribution, 12 strand, Riser, Armored, OS2, SM , Yellow Jacket.

  • Corning ULTRA SMF-28® Singlemode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Durable Aluminum Interlock Armor
  • Premium Fiber For Enhanced Optical Performance

Riser, Armored

General

Application

Data Tranmission

Attenuation

Cable Rating

Riser, Armored

Catalog Number

HFCD15012RS

Color

Yellow

Material - Jacket

PVC

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.63 (16)
  • Cable Weight (lb/kft) - 170
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620333762

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

Temperature Rating

-20 Degrees C to 70 Degrees C