HUBBELL PREMISE WIRING
HFCD15 Series Indoor Tight Buffer Distribution, 24 strand, Riser, Armored, OS2, SM, Yellow Jacket
Image of HFCD15024RS HFCD15 Series Indoor Tight Buffer Distribution, 24 strand, Riser, Armored, OS2, SM, Yellow Jacket

HFCD15 Series Indoor Tight Buffer Distribution, 24 strand, Riser, Armored, OS2, SM, Yellow Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD15024RS

HFCD15 Series Indoor Tight Buffer Distribution, 24 strand, Riser, Armored, OS2, SM , Yellow Jacket.

  • Singlemode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Durable Aluminum Interlock Armor
  • Premium Fiber For Enhanced Optical Performance

Riser, Armored

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

Riser, Armored

Catalog Number

HFCD15024RS

Color

Yellow

Material - Jacket

PVC

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.69 (17.4)
  • Cable Weight (lb/kft) - 188
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620333793

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

0.5/0.4 Db per Kilometer

Temperature Rating

-20 Degrees C to 70 Degrees C