HUBBELL PREMISE WIRING
HFCD15 Series Indoor Tight Buffer Distribution, 72 strand, Riser, Armored, OS2, SM , Yellow Jacket
Image not found
Image not found

HFCD15 Series Indoor Tight Buffer Distribution, 72 strand, Riser, Armored, OS2, SM , Yellow Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD15072RS

HFCD15 Series Indoor Tight Buffer Distribution, 72 strand, Riser, Armored, OS2, SM , Yellow Jacket.

  • Singlemode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Durable Aluminum Interlock Armor
  • Premium Fiber For Enhanced Optical Performance

Riser, Armored

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

Riser, Armored

Catalog Number

HFCD15072RS

Color

Yellow

Sub Brand

Fiber Optics

Temperature Rating

-10 Degrees C to 70 Degrees C

Type

Cable

UPC

662620343365

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

72

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

0.5/0.4 Db per Kilometer

Temperature Rating

-10 Degrees C to 70 Degrees C