HUBBELL PREMISE WIRING
HFCD19 Series Indoor/Outdoor Tight Buffer, 24 strand, Riser, Armored, OM1, MM, Black Jacket
Image of HFCD19024R6BK HFCD19 Series Indoor/Outdoor Tight Buffer, 24 strand, Riser, Armored, OM1, MM, Black Jacket

HFCD19 Series Indoor/Outdoor Tight Buffer, 24 strand, Riser, Armored, OM1, MM, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD19024R6BK

HFCD19 Series Indoor/Outdoor Tight Buffer, 24 strand, Riser, Armored, OM1, MM , Black Jacket.

  • Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Multi-Purpose Outdoor Duct To Building Riser Application
  • Premium Fiber For Enhanced Optical Performance

Riser, Armored

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Cable Rating

Riser, Armored

Catalog Number

HFCD19024R6BK

Color

Black

Material - Jacket

PVC

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.69 (17.4)
  • Cable Weight (lb/kft) - 188
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620601823

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM1

Fiber Type

OM1, MM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

3.5/1.5 Db per Kilometer

Temperature Rating

-20 Degrees C to 70 Degrees C