HUBBELL PREMISE WIRING
HFCD19 Series Indoor/Outdoor Tight Buffer, 6 strand, Plenum, Armored, OM1, MM, Black Jacket
Image of HFCD19006P6BK HFCD19 Series Indoor/Outdoor Tight Buffer, 6 strand, Plenum, Armored, OM1, MM, Black Jacket

HFCD19 Series Indoor/Outdoor Tight Buffer, 6 strand, Plenum, Armored, OM1, MM, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD19006P6BK

HFCD19 Series Indoor/Outdoor Tight Buffer, 6 strand, Plenum, Armored, OM1, MM , Black Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Multi-Purpose Outdoor Duct To Building Riser Application
  • Premium Fiber For Enhanced Optical Performance

Plenum, Armored

General

Application

Data Tranmission

Attenuation

Cable Rating

Plenum, Armored

Catalog Number

HFCD19006P6BK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620658926

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM1

Fiber Type

OM1, MM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

Temperature Rating

0 Degrees C to 70 Degrees C