HUBBELL PREMISE WIRING
Image of HFCDH002PS216 HFCDH Series Indoor Tight Buffer Hybrid, 2 strand, 2 16 AWG Conductor, Plenum, OS2, SM, Yellow Jacket

HFCDH Series Indoor Tight Buffer Hybrid, 2 strand, 2 16 AWG Conductor, Plenum, OS2, SM, Yellow Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCDH002PS216

HFCDH Series Indoor Tight Buffer Hybrid, 2 strand,2 16 AWG Conductor, Plenum, OS2, SM , Yellow Jacket

  • Corning ULTRA SMF-28® Singlemode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • 2 x 16 AWG Stranded Conductors for Distributed DC Power
  • Pefect of Passive Optical Delivery

Plenum Rated

Product details

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

Plenum

Catalog Number

HFCDH002PS216

Color

Yellow

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620340647

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

Single Mode

Fiber Type

OS2, SM

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

TIA