

Brand: Hubbell Premise Wiring
Catalog ID: HFCH2012R4BK
OSP I/O Riser
Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
4000 bps
Cable Rating
OSP I/O Riser
Catalog Number
HFCH2012R4BK
Color
Black
Material - Jacket
PVC
Sub Brand
Fiber Optics
Temperature Rating
-20 Degrees C to 70 Degrees C
Type
Cable
UPC
662620600345
Wavelength
850/1300 Nanometers
Fiber Size
OM4
Fiber Type
OM4, MM
Number of Fibers
12
Industry Standard(s)
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
4000 bps
Temperature Rating
-20 Degrees C to 70 Degrees C