

Brand: Hubbell Premise Wiring
Catalog ID: HFCH2024PSBK
OSP I/O Plenum
Application
Data Tranmission
Attenuation
0.5/0.4 Db per Kilometer
Cable Rating
OSP I/O Plenum
Catalog Number
HFCH2024PSBK
Color
Black
Material - Jacket
PVC
Sub Brand
Fiber Optics
Temperature Rating
-20 Degrees C to 70 Degrees C
Type
Cable
UPC
662620600239
Wavelength
1310/1550 Nanometers
Fiber Size
OS2
Fiber Type
OS2, SM
Number of Fibers
24
Industry Standard(s)
Attenuation
0.5/0.4 Db per Kilometer
Temperature Rating
-20 Degrees C to 70 Degrees C