HUBBELL PREMISE WIRING
HFCH3 Series Outdoor Loose Tube, 24 strand, OSP, OM1, MM, Black Jacket
Image of HFCH3024BK6 HFCH3 Series Outdoor Loose Tube, 24 strand, OSP, OM1, MM, Black Jacket
Image of HFCH3024BK6 HFCH3 Series Outdoor Loose Tube, 24 strand, OSP, OM1, MM, Black Jacket
Discontinued

HFCH3 Series Outdoor Loose Tube, 24 strand, OSP, OM1, MM, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCH3024BK6

HFCH3 Series Outdoor Loose Tube, 24 strand, OSP, OM1, MM , Black Jacket.

  • Multimode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Cable Rating

OSP

Catalog Number

HFCH3024BK6

Color

Black

Material - Jacket

MDPE

Sub Brand

Fiber Optics

Temperature Rating

-40 Degrees C to 75 Degrees C

Type

Cable

UPC

662620602042

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM1

Fiber Type

OM1, MM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D

Operational

Attenuation

3.5/1.5 Db per Kilometer

Temperature Rating

-40 Degrees C to 75 Degrees C