HUBBELL PREMISE WIRING
HFCH4 Series - Outdoor Loose Tube, 6 strand, OM4, MM, OSP, Armored, Outdoor Loose Tube, Black Jacket
Image of HFCH4006BK4 HFCH4 Series - Outdoor Loose Tube, 6 strand, OM4, MM, OSP, Armored, Outdoor Loose Tube, Black Jacket
Image of HFCH4006BK4 HFCH4 Series - Outdoor Loose Tube, 6 strand, OM4, MM, OSP, Armored, Outdoor Loose Tube, Black Jacket
Discontinued

HFCH4 Series - Outdoor Loose Tube, 6 strand, OM4, MM, OSP, Armored, Outdoor Loose Tube, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCH4006BK4

HFCH4 Series - Outdoor Loose Tube, 6 strand, OM4, MM, OSP, Armored, Outdoor Loose Tube, Black.

  • Multimode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP, Armored

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

4000 bps

Cable Rating

OSP, Armored

Catalog Number

HFCH4006BK4

Color

Black

Material - Jacket

MDPE

Specifications

  • Armor - Corregated Steel
  • Cable Diameter in (mm) - 0.48 (12.2)
  • Cable Weight (lb/kft) - 93
  • Construction - Armored Loose Tube, 6F/Tube, Central Strength Member
  • Fiber Coating - 250 Micron Acrylate Buffer

Sub Brand

Fiber Optics

Temperature Rating

-40 Degrees C to 75 Degrees C

Type

Cable

UPC

662620600611

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D

Operational

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

4000 bps

Temperature Rating

-40 Degrees C to 75 Degrees C