

Brand: Hubbell Premise Wiring
Catalog ID: HFCH4006BKS
OSP, Armored
Application
Data Tranmission
Attenuation
0.5/0.4 Db per Kilometer
Cable Rating
OSP, Armored
Catalog Number
HFCH4006BKS
Color
Black
Material - Jacket
MDPE
Specifications
Sub Brand
Fiber Optics
Temperature Rating
-40 Degrees C to 75 Degrees C
Type
Cable
UPC
662620600628
Wavelength
1310/1550 Nanometers
Fiber Size
OS2
Fiber Type
OS2, SM
Number of Fibers
6
Industry Standard(s)
Attenuation
0.5/0.4 Db per Kilometer
Temperature Rating
-40 Degrees C to 75 Degrees C