

Brand: Hubbell Premise Wiring
Catalog ID: HFCH5024BK4
OSP, Armored Double Jacket
Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
4000 bps
Cable Rating
OSP, Armored Double Jacket
Catalog Number
HFCH5024BK4
Color
Black
Material - Jacket
MDPE
Specifications
Sub Brand
Fiber Optics
Temperature Rating
-40 Degrees C to 75 Degrees C
Type
Cable
UPC
662620606033
Wavelength
850/1300 Nanometers
Fiber Size
OM4
Fiber Type
OM4, MM
Number of Fibers
24
Industry Standard(s)
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
4000 bps
Temperature Rating
-40 Degrees C to 75 Degrees C