HUBBELL PREMISE WIRING
HFCH5 Series - Outdoor Loose Tube, 96 strand, OS2, SM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black Jacket
Image of HFCH5096BKS HFCH5 Series - Outdoor Loose Tube, 96 strand, OS2, SM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black Jacket
Image of HFCH5096BKS HFCH5 Series - Outdoor Loose Tube, 96 strand, OS2, SM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black Jacket
Discontinued

HFCH5 Series - Outdoor Loose Tube, 96 strand, OS2, SM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCH5096BKS

HFCH5 Series - Outdoor Loose Tube, 96 strand, OS2, SM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black.

  • G.652.D Singlemode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP, Armored Double Jacket

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

OSP, Armored Double Jacket

Catalog Number

HFCH5096BKS

Color

Black

Material - Jacket

MDPE

Specifications

  • Armor - Corregated Steel
  • Cable Diameter in (mm) - 0.65 (16.6)
  • Cable Weight (lb/kft) - 160
  • Construction - Armored Double Jacket Loose Tube, 6F/Tube, Central Strength Member
  • Fiber Coating - 250 Micron Acrylate Buffer

Sub Brand

Fiber Optics

Temperature Rating

-40 Degrees C to 75 Degrees C

Type

Cable

UPC

662620606118

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

96

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D

Operational

Attenuation

0.5/0.4 Db per Kilometer

Temperature Rating

-40 Degrees C to 75 Degrees C