HUBBELL PREMISE WIRING
Image of HIBLCS HI-IMPACT Adapter, Fiber, LC, Singlemode, Bulkhead

HI-IMPACT Adapter, Fiber, LC, Singlemode, Bulkhead

Brand: Hubbell Premise Wiring

Catalog ID: HIBLCS

HI-IMPACT Adapter, Fiber, LC, Singlemode, Bulkhead

IP68 water immersion and dust protection for harsh environments, Wide operational temperature range and chemical resistance, Superior pull force and low insertion loss, Exceeds ODVA requirements

  • IP68 water immersion and dust protection for harsh environments
  • Chemical resistance and superior 100lb pull force
  • Wide range of operational temperature -40C/70C
  • Low insertion loss and exceeding ODVA requirements
  • Factory tested with bayonet style locking mechanism

Water immersion and dust protection

General

Application

Data Transmission

Catalog Number

HIBLCS

Color

Black

Series

HI-IMPACT

Style

IP68

Sub Brand

FiberHubb

Temperature Rating

(-)40 Degrees C to 70 Degrees C

Type

Fiber

UPC

662620371672

Certifications And Compliance

Industry Standard(s)

  • IP68
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Temperature Rating

(-)40 Degrees C to 70 Degrees C

Logistics

Carton Quantity

10