MY LISTS
HUBBELL PREMISE WIRING
Image of HI6 HI-IMPACT Connector, Category 6, Universal, Gray
Image of HI6 HI-IMPACT Connector, Category 6, Universal, Gray
Image of HI6 HI-IMPACT Connector, Category 6, Universal, Gray

HI-IMPACT Connector, Category 6, Universal, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HI6

HI-IMPACT Connector, Category 6, Universal, Gray

  • O-Rings for moisture protection
  • Housing made from high impact polymer
  • Category 6 and 5e component connectors
  • Standard Hubbell Keystone Latching System

Product details

General

Catalog Number

HI6

Color

Black

Contact

Beryllium Copper

Environmental Conditions

IP67 Environments

EU RoHS Indicator

Yes

Item Type

Category 6 RJ45

Material - Mounting Hardware

HI-Impact Mount

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Electrical - Infrastructure - ANSI/TIA/EIA-568-B.2-1 (Cat. 6 and 5e). Supports TIA-1005 Industrial Telecommunications Infrastructure
  • Environmental - Corrosion - Resistant to most common chemicals, oils and cleaning agents
  • Environmental - HI-Impact Housing - UV resistant
  • Environmental - Ingress Protection - NEMA TYPE 4X (connectors), IP67 and IP66 (dust/water). IP55 (plates)
  • Environmental - Temperature Range - TIA/EIA-568-B.2 -25°C to 70°C
  • Mechanical - Acceleration - 5g (operational)
  • Mechanical - Frequency Range - 10-500Hz
  • Mechanical - Mating Cycles - 750 minimum

Series

Cat 6

Specifications

  • HI-Impact Housing - Valox®, UL 94V-0
  • Nose Contacts - Beryllium copper with a minimum of 50 micro-inch gold plating over nickel under plating

Temperature Rating

Per TIA

UPC

662620846354

Dimensions

Display Size

Hi-Impact Opening

Electrical Ratings

Connectivity

RJ45 to 110 IDC

Contact Resistance

Per TIA

Insertion Loss

750

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Nema Rating

IP67

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

3325