HUBBELL PREMISE WIRING
HI-IMPACT Connector, Category 6A, Shielded
Image of HI6AS HI-IMPACT Connector, Category 6A, Shielded

HI-IMPACT Connector, Category 6A, Shielded

Brand: Hubbell Premise Wiring

Catalog ID: HI6AS

HI-IMPACT Connector, Category 6A, Shielded, Protective Housing for Use with HI-IMPACT Patch Cords

HI IMPACT CAT6A jacks and patch cords provide protected solutions to connect CAT6A in harsh environments so you can extend your network wherever you need it. Support the growing number of connected edge devices in non-traditional areas with speeds up to 10Gbe. It provides IP rated and protected connections with increased durability to support your network and limit downtime in your critical applications.

  • Third Party Verified Category 6A Component Performance
  • IP67 Rated for Protection from Dust and Liquids
  • Durable, Rugged Construction
  • Intuitive, Quick Action Mating
  • UV & Common Chemical Resistant Housing

General

Application

  • Up to IEEE 10GBASE-T
  • IEEE 802.3bt 4PPoE Power over Ethernet
  • Shielded, Backwards compatible

Catalog Number

HI6AS

Color

Gray

Environmental Conditions

IP67

Series

HI-IMPACT

Type

Jack

UPC

662620373171

Electrical Ratings

Contact Resistance

Per TIA

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

  • UL and cUL Listed
  • TIA-568.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity

25

Pallet Quantity

3325