HUBBELL PREMISE WIRING
Image of HI6A HI-IMPACT Connector, COBRA-LOCK, Category 6A, White
New

HI-IMPACT Connector, COBRA-LOCK, Category 6A, White

Brand: Hubbell Premise Wiring

Catalog ID: HI6A

HI-IMPACT Jack, Category 6A, Universal, White, COBRA-LOCK Termination, Protective Housing for Use with HI-IMPACT Patch Cords

HI IMPACT CAT6A jacks and patch cords provide protected solutions to connect CAT6A in harsh environments so you can extend your network wherever you need it. Support the growing number of connected edge devices in non-traditional areas with speeds up to 10Gbe. It provides IP rated and protected connections with increased durability to support your network and limit downtime in your critical applications.

  • Third Party Verified Category 6A Component Performance
  • IP67 Rated for Protection from Dust and Liquids
  • Durable, Rugged Construction
  • Intuitive, Quick Action Mating
  • UV & Common Chemical Resistant Housing

General

Application

  • Up to IEEE 10GBASE-T
  • IEEE 802.3bt 4PPoE Power over Ethernet
  • Backwards compatible

Catalog Number

HI6A

Color

White

Environmental Conditions

IP67

Series

HI-IMPACT

Type

Jack

UPC

662620373164

Electrical Ratings

Contact Resistance

Per TIA

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

  • UL and cUL Listed
  • TIA-568.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity

25

Pallet Quantity

3325