HUBBELL PREMISE WIRING
HI-IMPACT Consolidation Point Cabinet, NEMA 4/12, Gray, 12" H x 12" W x 8" D
Image of HICP412G HI-IMPACT Consolidation Point Cabinet, NEMA 4/12, Gray, 12" H x 12" W x 8" D

HI-IMPACT Consolidation Point Cabinet, NEMA 4/12, Gray, 12" H x 12" W x 8" D

Brand: Hubbell Premise Wiring

Catalog ID: HICP412G

HI-IMPACT Consolidation Point Cabinet, NEMA 4/12, Gray, 12" H x 12" W x 8" D

  • Gray
  • 12" H x 12" W x 8" D

Consolidation Point

General

Application

High Impact Consolidation Point

Catalog Number

HICP412G

Compatibility

Hi-Impact Connectors

EU RoHS Indicator

No

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Surface

OEM Brand Name

Hubbell Premise Wiring

Type

Consolidation Point

UPC

662620853611

Dimensions

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • NEMA 4X
  • UL Listed

Operational

Compatibility

Hi-Impact Connectors