HUBBELL PREMISE WIRING
HI-IMPACT Cord, Assembly, Fiber, Standard-LC to Standard-LC, Multimode, 3 FT
Image of HILCM03AA HI-IMPACT Cord, Assembly, Fiber, Standard-LC to Standard-LC, Multimode, 3 FT

HI-IMPACT Cord, Assembly, Fiber, Standard-LC to Standard-LC, Multimode, 3 FT

Brand: Hubbell Premise Wiring

Catalog ID: HILCM03AA

HI-IMPACT Cord, Assembly, Fiber, Standard-LC to Standard-LC, Multimode, 3 FT

IP68 water immersion and dust protection for harsh environments, Wide operational temperature range and chemical resistance, Superior pull force and low insertion loss, Exceeds ODVA requirements

  • IP68 water immersion and dust protection for harsh environments
  • Chemical resistance and superior 100lb pull force
  • Wide range of operational temperature -40C/70C
  • Low insertion loss and exceeding ODVA requirements
  • Factory tested with bayonet style locking mechanism

Water immersion and dust protection

General

Application

Data Transmission

Catalog Number

HILCM03AA

Color

Black

Series

HI-IMPACT

Style

IP68

Sub Brand

FiberHubb

Temperature Rating

(-)40 Degrees C to 70 Degrees C

Type

Fiber

UPC

662620371801

Certifications And Compliance

Industry Standard(s)

  • IP68
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Temperature Rating

(-)40 Degrees C to 70 Degrees C